Image Not Available

The BxFx.08(S) Series Electric Spring Return Actuators are direct-mount actuators. These bidirectional actuators are used to provide accurate positioning on JVx05 Series DN32 up to DN50 Ball Valves in Heating, Ventilating and Air Conditioning (HVAC) applications. Two Integral line voltage auxiliary switches are available only on the BxFx.08S models, indicate end-stop position, or perform switching functions within the selected rotation range. A graduated scale from 0% to 100% and a position indicator provide visual indication of the valve’s opening. When power fails during service, the mechanical spring return system open or close the valve ports.

BAF2.08

0% off

8 Nm Spring Return Actuator for Valves, ON/OFF

8 Nm Spring Return Actuator for Valves, ON/OFF, 230 V AC

Features

  • 8 Nm Rated Torque
  • Mechanical Spring Return System
  • Direct-Coupled Design
  • Reversible Mounting
  • Rugged IP54 Rated Enclosure
  • Electronic Stall Detection
  • Double-Insulated Construction
  • Microprocessor Controlled Brushless DC Motor ((BBF1.08 and BMF1.08 Models)
  • External Mode Selection Switch (BBF1.08 and BMF1.08 Models)
  • Integral Cables with Colored and Numbered Conductors
  • Optional Integrated Auxiliary Switch
  • Override Control (Proportional Models Only)
  • UL, CE, and C-Tick Compliance
  • Manufacturing under International Standards Organization (ISO) 9001 Quality Control Standards

Control TypeOn/Off

Fail PositionFail Position

Signal(None)

Power Supply230 VAC

HousingIP54

FeedBack(None)

Auxiliary Contact(None)

Manual Override(None)

Actuator SeriesBxFx.08S

Net Weight: 1.6kg

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
BxFx.08S Catalog Page
EN 04 2019
BxFx.08S Product Bulletin
EN 04 2013
BxFx.03S Installation Sheet
EN 04 2013
Accessories
Product CodeDescriptionQuantity
M9000-560Ball Valve Linkage Kit
M9000-561Thermal Barrier
M9000-607Position Indicator for VG1000 Series Ball Valve Applications

0%