Image Not Available

The D-4000 series Pneumatic Piston actuators are multi-purpose positioning devices used primarily in air conditioning systems for operating dampers and mixing boxes in response to the output signals of pneumatic controllers. These actuators are available in two basic sizes, adjustable stroke and different positioning power.

D-4300-8330

0% off

Linear Pneumatic Damper Actuator, Direct Acting, Spring: 35-69kPa, Press Supply: 138-172kPa, with Fail Pos., Strength: 142-275N, 70mm Stroke

Features

  • Exernal case in die cast aluminium and extending shaft in stainless steel offer good corrosion resistance
  • Completely enclosed housing to protect internal parts from dirt and damage
  • Synthetic elastomer diaphragm for extended life

Stroke 70

Force_Min142

Force_Max275

Supply Pressure138...172 kPa

Spring Range_Min35

Spring Range_Max69

SeriesD-4300

Net Weight: 1.2kg

Product Dimension:Width 143 mmLength270 mmHeight115 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
D-4300 Product Bulletin
EN 2011

0%