Image Not Available

The D-4000 series Pneumatic Piston actuators are multi-purpose positioning devices used primarily in air conditioning systems for operating dampers and mixing boxes in response to the output signals of pneumatic controllers. These actuators are available in two basic sizes, adjustable stroke and different positioning power.

D-4400-8340

0% off

Linear Pneumatic Damper Actuator, Reverse Acting, Spring: 62-96kPa, Press Supply: 138-172kPa, with Fail Pos., Strength: 450-589N, 70mm Stroke

Features

  • Exernal case in die cast aluminium and extending shaft in stainless steel offer good corrosion resistance.
  • Completely enclosed housing to protect internal parts from dirt and damage
  • Synthetic elastomer diaphragm for extended life

Stroke 70

Force_Min450

Force_Max589

Supply Pressure138...172 kPa

Spring Range_Max96

Spring Range_Min62

SeriesD-4400

Net Weight: 2.2kg

Product Dimension:Width 182 mmLength270 mmHeight139.5 mm

:
Working Days
:

0%