
The Joventa Standard Series Electric Actuators are direct-mount actuators. These bidirectional actuators do not require a damper linkage, and are easily installed on round shafts or square shafts using the standard shaft clamp included with the actuator. A single Electric Non Spring Return Actuator provides 8, 16, 24 or 32 Nm torque depending on the model. Two integral line voltage auxiliary switches indicate end stop position or performs switching functions within the selected rotation range. They provide 90° of rotation. A graduated scale from 0° to 90° and a position indicator provide visual indication of stroke.
Rotary Electric Damper Actuator, Floating & On/Off, 16Nm, 90deg, 120sec, 24VAC, Joventa
16 Nm, Non Spring Return Actuator, ON/OFF and Floating Input Signal, without Position Feedback, 24 V AC/DC Power Supply required.

Control TypeOn/Off
Control TypeOn/Off
Torque 16
Fail PositionLast Position
Signal(None)
Power Supply24 VAC
HousingIP54
FeedBack(None)
Auxiliary Contact(None)
Stroke Time_Max120
Stroke Time_Min120
Stroke Rotation 90
Manual Override(None)
SeriesJoventa Standard Series
Product Dimension:Width 110 mmLength200 mmHeight80 mm