Image Not Available

The DMD1.2(C) Actuators are direct-mount, non-spring return electric actuators that operate on AC 24 V power. Employing a synchronous motor, this actuator provide proportional control with selectable 0-10 or 2-10 VDC. All models are compact in size, and are easily installed on Variable Air Volume (VAV) boxes, Variable Air Volume and Temperature (VVT) two-position zone applications, or small to medium-sized dampers with a round shaft up to 13 mm in diameter, or a 10 mm square shaft. The M9104 Series Electric Non-Spring Return Actuators provide a running torque of 4 Nm, and the nominal travel time is 72 seconds at 50 Hz for 90° of rotation.

DAD1

0% off

4 Nm, Floating Actuator

4 Nm, AC 24 V with 1,2 PVC cable, ON/OFF and Floating with Timeout

Features

  • DC 0(2)...10 V or 0(4)...20 mA with field furnished 500 resistor
  • Load-indipendent running time
  • Up to 5 actuators in parallel operation possible
  • Actuators available with cable
  • Actuators available with Plug-in terminal block connection
  • Simple direct-mounting with universal adapter for fitting to 8 to 13 mm diameter round axis or with 8 to 10 mm square shaft
  • Selectable direction of rotation
  • Manual release button
  • Automatic shut-off at end position
  • Devices meet CE requirements

Control TypeOn/Off

Control TypeOn/Off

Torque 4

Fail PositionLast Position

Signal(None)

Power Supply24 VAC

HousingIP42

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Min72

Stroke Time_Max72

Stroke Rotation 91

Manual Override(None)

SeriesDAD & DMD1.2

Net Weight: 0.5kg

Product Dimension:Width 100 mmLength131 mmHeight71 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DAB DAD DMD Catalog Page
EN 04 2019
DAB1.4_DAB1_DAD1_DAD2 2.13 Product Bulletin
EN 05 2020

0%