Image Not Available

The Joventa spring return electric damper-actuator series has been specially developed for the motorized operation of safety air dampers (anti-icing) in air conditioning systems, smoke evacuation dampers and sealing dampers. When the control signal is applied the actuator drives the damper to the operational position, while evenly tensioning the integrated spring. After a power failure the stored energy in the spring immediately brings the damper to the safety position. Manual operation is automatically cancelled when the actuator is in electrical operation. The compact design and universal adapter fitted with limitation of rotation angle make this actuator highly versatile.

DAF1.08SN

0% off

8 Nm Spring Return Rotatory Actuator

ON/OFF, 24 VAC, 2 x Aux. Contacts.

Features

  • Up to 5 actuators in parallel operation possible
  • Electrical connection with halogen-free cable
  • Simple direct mounting with universal adapter on diameter 8 mm to 16 mm shaft or 6 mm to 12 mm square shaft.
  • An optional M9208-600 Jackshaft Coupler Kit is available for 12 to 19 mm round shafts, or 10 mm to 14 mm square shafts.
  • Limitation of rotation angle
  • Manual positioning with crank handle
  • 2 auxiliary switches, 1 adjustable

Control TypeOn/Off

Torque 8

Fail PositionFail Position

Signal(None)

Power Supply24 VAC

HousingIP54

FeedBack(None)

Auxiliary Contact1 Single Pole Double Throw

Stroke Time_Max57

Stroke Time_Min24

Stroke Rotation 90

Manual Override(None)

SeriesDxFx.08N

Product Dimension:Width 160 mmLength300 mmHeight90 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DxFx.08N Catalog Page
EN 04 2019
DBF1.08SN Product Bulletin
EN 2009
DAFx.08SN Product Bulletin
EN 2009
DBF1.08SN DAFx.08SN Installation Sheet
EN 10 2017
DMF1.08SN Installation Sheet
EN 10 2017
Accessories
Product CodeDescriptionQuantity
M9000-604Replacement Anti-Rotation Bracket Kit for M9310, M9203, M9208, M9210 and M9220 Series Electric Actuators
M9208-600Kit, gripper for 19 mm (3/4 in.) round shafts with retention clip
M9208-603Adjustable stop Kit

0%