Image Not Available

The 3 Nm Series Electric Spring Return Actuators are direct-mount actuators. These bidirectional actuators do not require a damper linkage, and are easily installed on round shafts or square shafts using the standard shaft clamp included. This series provides 3 Nm running and spring return torque. An integral line voltage auxiliary switch indicates end stop position, or performs switching functions within the selected rotation range. This Joventa Actuators provide 95° of rotation. A graduated scale from -5° to 90° and a position indicator provide visual indication of stroke. When power fails during service, the mechanical spring return system provides rated torque to the connected equipment, returning it to the home position.

DAF2.03

0% off

3 Nm, ON/OFF Control

3 Nm, 100-240 V AC ON/OFF, 60 sec. running time

Features

  • 3 Nm Rated Torque
  • Direct-Coupled Design
  • Reversible Mounting
  • Electronic Stall Detection
  • Double-Insulated Construction
  • Microprocessor-controlled Brushless DC Motor (DBF and DMF types)
  • External Mode Selection Switch (DBF and DMF types)
  • Integral Cables with Colored and Numbered Conductors
  • Optional Integrated Auxiliary Switch
  • Override Control (Proportional Models Only)
  • Manufactured under International Standards Organization (ISO) 9001 Quality Control Standards

Control TypeOn/Off

Torque3

Fail PositionFail Position

Signal(None)

Power Supply230 VAC

HousingIP54

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Max57

Stroke Time_Min24

Stroke Rotation 90

Manual Override(None)

SeriesDxFx.03

Product Dimension:Width 57.5 mmLength82 mmHeight152 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DxFx.03 (3 Nm) Catalog Page
EN 04 2019
Accessories
Product CodeDescriptionQuantity
M9000-158Tandem Mounting Bracket
M9000-604Replacement Anti-Rotation Bracket Kit for M9310, M9203, M9208, M9210 and M9220 Series Electric Actuators
M9220-603Adjustable stop Kit

0%