Image Not Available

The Joventa spring return electric damper-actuator series has been specially developed for the motorized operation of safety air dampers (anti-icing) in air conditioning systems, smoke evacuation dampers and sealing dampers. When the control signal is applied the actuator drives the damper to the operational position, while evenly tensioning the integrated spring. After a power failure the stored energy in the spring immediately brings the damper to the safety position. Manual operation is automatically cancelled when the actuator is in electrical operation. The compact design and universal adapter fitted with limitation of rotation angle make this actuator highly versatile.

DAF2.20

0% off

20 Nm Spring Return Rotatory Actuator

ON/OFF & Floating, 230 VAC.

Features

  • Up to 5 actuators in parallel operation possible
  • Electrical connection with halogen-free cable
  • Simple direct mounting with universal adapter on diameter 12 mm to 19 mm shaft or 10-12-14 mm square shaft.
  • An optional M9220-600 Jackshaft Coupler Kit is available for 19 to 27 mm round shafts, or 16, 18, and 19 mm square shafts.
  • 80 mm min shaft length
  • Tandem Operation possible
  • Limitation of rotation angle
  • Manual positioning with crank handle
  • 2 auxiliary switches, 1 adjustable
  • Automatic shut-off at end position
  • Energy saving at end positions
  • Actuators available with 1 m halogen-free cable
  • Devices meet CE requirements

Control TypeOn/Off

Torque 20

Fail PositionFail Position

Signal(None)

Power Supply230 VAC

HousingIP65

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Max57

Stroke Time_Min27

Stroke Rotation 90

Manual Override(None)

SeriesDxFx.20

Product Dimension:Width 160 mmLength430 mmHeight90 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DxFx.20 Catalog Page
EN 04 2019
DBF1.10 / DBF1.20 Product Bulletin
EN 2008
DAFx.10(S) / DAFx.20(S) Product Bulletin
EN 2008
DxF1.10(S) / DxF1.20(S) Product Bulletin
EN 2008
Accessories
Product CodeDescriptionQuantity
M9000-158Tandem Mounting Bracket
M9000-170Remote Mounting Kit (horizontal), w/Crankarm
M9000-171Remote Mounting Kit (vertical), w/Crankarm
M9000-604Replacement Anti-Rotation Bracket Kit for M9310, M9203, M9208, M9210 and M9220 Series Electric Actuators
M9220-603Adjustable stop Kit

0%