Image Not Available

The Joventa Standard Series Electric Actuators are direct-mount actuators. These bidirectional actuators do not require a damper linkage, and are easily installed on round shafts or square shafts using the standard shaft clamp included with the actuator. A single Electric Non Spring Return Actuator provides 8, 16, 24 or 32 Nm torque depending on the model. Two integral line voltage auxiliary switches indicate end stop position or performs switching functions within the selected rotation range. They provide 90° of rotation. A graduated scale from 0° to 90° and a position indicator provide visual indication of stroke.

DAG2

0% off

Rotary Electric Damper Actuator

AC 230 V

Features

  • 8, 16, 24 & 32 Nm Rated Torque
  • Direct-Coupled Design
  • Selectable direction of rotation
  • Electronic Stall Detection
  • Plug-in terminal block connection
  • Double-Insulated Construction
  • Load independent
  • Optional Integrated Auxiliary Switches
  • Manufactured under International Standards Organization (ISO) 9001 Quality Control Standards

Control TypeOn/Off

Control TypeOn/Off

Torque32

Fail PositionLast Position

Signal(None)

Power Supply230 VAC

HousingIP54

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Max140

Stroke Time_Min140

Stroke Rotation 90

Manual Override(None)

SeriesJoventa Standard Series

Net Weight: 1.2kg

Product Dimension:Width 110 mmLength180 mmHeight100 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Joventa Standard Series Catalog Page
EN 04 2019
Joventa Standard Series_Product Bulletin
EN 10 2012
DMS2.5 DM2.5 DML2.5 Installation Sheet
EN 01 2010
Accessories
Product CodeDescriptionQuantity
ZE-20031Position indicators

0%