Image Not Available

The Silence Electric Damper Actuator series have been developed to operate small and medium air dampers in ventilation and air conditioning systems. The compact design and universal adapter fitted with limitation of rotation angle, make this actuator highly versatile. A key feature of the design is the stem adapter which also incorporates angle-of-rotation limiting and position indication.

DAN2.SN

0% off

4 Nm, Non Spring Return Actuator

4Nm Non Spring Return Actuator, ON/OFF and Floating with automatic shut-off at end position Input Signal, with 2 Auxiliary Switches and 230V AC Power Supply required

Features

  • ON/OFF and Floating Control
  • Load-independent running time
  • Up to 5 actuators in parallel operation possible
  • Plug-in terminal block connection
  • Simple direct mounting with universal adapter for fitting to diameter 6 mm to 16 mm shaft or with Z01DN adapter kit for 8, 10, 11 and 12 mm square shaft. 45 mm min shaft length
  • Selectable direction of rotation
  • Limitation of rotation angle
  • Manual release button
  • 2 adjustable auxiliary switches
  • Automatic shut-off at end position (overload switch)
  • Energy saving at end positions
  • Actuators available with 1 m halogen-free cable
  • Customized versions available
  • Devices meet CE requirements

Control TypeOn/Off

Control TypeOn/Off

Torque 4

Fail PositionLast Position

Signal(None)

Power Supply230 VAC

HousingIP42

FeedBack(None)

Auxiliary Contact2 Single Pole Double Throw

Stroke Time_Min35

Stroke Time_Max35

Stroke Rotation 90

Manual Override(None)

SeriesDAN1 DAN2 DAN5 DMN1.2 DMN5.2

Net Weight: 0.9kg

Product Dimension:Width 95 mmLength166 mmHeight65 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DAN1 DAN DMN Catalog Page
EN 04 2019
DMN1.2N Product Bulletin
EN N.A.
DAN1-DAN-DMN Product Bulletin
EN 2010
DAN2.(S)C Product Bulletin
EN N.A.
DAN2.(S)C Installation Sheet
EN 05 2016
DAN1-DAN-DMN Installation Sheet
EN 04 2016

0%