Image Not Available

The 3 Nm Series Electric Spring Return Actuators are direct-mount actuators. These bidirectional actuators do not require a damper linkage, and are easily installed on round shafts or square shafts using the standard shaft clamp included. This series provides 3 Nm running and spring return torque. An integral line voltage auxiliary switch indicates end stop position, or performs switching functions within the selected rotation range. This Joventa Actuators provide 95° of rotation. A graduated scale from -5° to 90° and a position indicator provide visual indication of stroke. When power fails during service, the mechanical spring return system provides rated torque to the connected equipment, returning it to the home position.

DBF1.03S

0% off

3 Nm, Floating and ON/OFF Control 1 auxiliary switch

3 Nm, 24 V AC/DC Floating and ON/OFF, 150 sec. running time, 1 auxiliary switch

Features

  • 3 Nm Rated Torque
  • Direct-Coupled Design
  • Reversible Mounting
  • Electronic Stall Detection
  • Double-Insulated Construction
  • Microprocessor-controlled Brushless DC Motor (DBF and DMF types)
  • External Mode Selection Switch (DBF and DMF types)
  • Integral Cables with Colored and Numbered Conductors
  • Optional Integrated Auxiliary Switch
  • Override Control (Proportional Models Only)
  • Manufactured under International Standards Organization (ISO) 9001 Quality Control Standards

Control TypeOn/Off

Control TypeOn/Off

Torque3

Fail PositionFail Position

Signal(None)

Power Supply24 VAC

HousingIP42

FeedBack(None)

Auxiliary Contact1 Single Pole Double Throw

Stroke Time_Max90

Stroke Time_Min35

Stroke Rotation 90

Manual Override(None)

SeriesDxFx.03

Net Weight: 1.6kg

Product Dimension:Width 57.5 mmLength203 mmHeight75 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DxFx.03 (3 Nm) Catalog Page
EN 04 2019
Accessories
Product CodeDescriptionQuantity
M9000-560Ball Valve Linkage Kit
M9000-561Thermal Barrier
M9000-604Replacement Anti-Rotation Bracket Kit for M9310, M9203, M9208, M9210 and M9220 Series Electric Actuators
M9203-100Remote Mounting Kit with Crankarm Kit
M9203-110Universal Mounting Kit without Crankarm Kit
M9203-115Universal Mounting Kit with Crankarm Kit
M9203-250Remote Mounting Kit with Crankarm Kit and Damper Linkage
M9203-601M9203-601 Kit for M9203
M9203-602M9203-601 Replacement Kit
M9203-603Adjustable Stop Kit

0%