Image Not Available

The Small Family Electric Damper Actuator Series have been developed to operate Small Air Dampers in ventilation and air conditioning systems. The compact design make this Actuator highly versatile

M9102-AGA-1S

0% off

Rotary Electric Damper Actuator, Floating & On/Off, 2Nm, 93deg, 24VAC

Features

  • Floating, ON/OFF and Proportional Control
  • Load-independent running time
  • Up to 5 actuators in parallel operation possible
  • Actuators available with PVC cable or with Plug-in terminal block connection
  • Simple direct mounting with universal adapter for fitting to Ø 8...13 mm or with 8...10 mm square shaft. 45 mm minimum shaft length
  • Selectable direction of rotation
  • Manual release button
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern mentioned on the Candidate list: Lead

Control TypeOn/Off

Control TypeOn/Off

Torque2

Fail PositionLast Position

Signal(None)

Power Supply24 VAC

HousingIP42

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Max36

Stroke Time_Min36

Stroke Rotation 93

Manual Override(None)

SeriesM9102

Net Weight: 0.5kg

Product Dimension:Width 100 mmLength145 mmHeight90 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
M9102-AGA-2S, -3S and M9104-xGA-2S, -3S Catalog Page
EN 2011
M9102-AGA-2S, -3S and M9104-xGA-2S, -3S Product Bulletin
EN 2007
M910x-xxA-xS M9104-IUA-1S Installation Sheet
EN 04 2017
M9102-AGA-2S and M9104-xGA-2S Installation Sheet
EN 2007
Accessories
Product CodeDescriptionQuantity
M9000-PAPosition transmitter for modulating actuators, M9000-PA in surface mounting box
M9000-PFPosition transmitter for modulating actuators, M9000-PF for panel front mounting

0%