Image Not Available

The small family electric damper actuator series have been developed to operate small air dampers in ventilation and air conditioning systems. The compact design make this actuator highly versatile.

M9104-AGA-1S

0% off

Rotary Electric Damper Actuator, Floating & On/Off, 4Nm, 93deg, 24VAC

Features

  • Floating, ON/OFF and Proportional Control
  • Load-independent running time
  • Up to 5 actuators in parallel operation possible
  • Actuators available with PVC cable or with Plug-in terminal block connection
  • Simple direct mounting with universal adapter for fitting to Ø 8...13 mm or with 8...10 mm square shaft. 45 mm minimum shaft length
  • Selectable direction of rotation
  • Manual release button

Control TypeOn/Off

Control TypeOn/Off

Torque 4

Fail PositionLast Position

Signal(None)

Power Supply24 VAC

HousingIP42

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Min72

Stroke Time_Max72

Stroke Rotation 93

Manual Override(None)

SeriesM9104

Net Weight: 0.5kg

Product Dimension:Width 57 mmLength71 mmHeight131 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
M9104-GGA-xS Product Bulletin
EN 04 2017
M910x-xxA-xS M9104-IUA-1S Installation Sheet
EN 04 2017
M9102-AGA-2S and M9104-xGA-2S Series Electric Non-Spring Return Actuators
EN 2007
M9102-AGA-3S and M9104-xGA-3S Installation Sheet
EN 2007
Accessories
Product CodeDescriptionQuantity
M9000-PAPosition transmitter for modulating actuators, M9000-PA in surface mounting box
M9000-PFPosition transmitter for modulating actuators, M9000-PF for panel front mounting

0%