Image Not Available

The M9108 series electric actuators are direct-mount actuators. These bidirectional actuators do not require a damper linkage, and are easily installed on round shafts or square shafts using the standard shaft clamp included with the actuator. A single M9108 series electric non spring return actuator provides 8 Nm torque depending on the model. M9108 series actuators provide 90° of rotation. A graduated scale from 0° to 90° and a position indicator provide visual indication of stroke.

M9108-AGA-1N

0% off

Rotary Electric Damper Actuator, Floating & On/Off, 8Nm, 90deg, 24VAC/VDC

Features

  • Direct-coupled design
  • Selectable direction of rotation
  • Electronic stall detection
  • Double-insulated construction
  • Load independent
  • Optional integrated auxiliary switches
  • Manufactured under International Standards Organization (ISO) 9001 Quality Control Standards
  • Customized versions available

Control TypeOn/Off

Control TypeOn/Off

Torque 8

Fail PositionLast Position

Signal(None)

Power Supply24 VDC

Power Supply24 VDC

HousingIP54

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Min30

Stroke Time_Max30

Stroke Rotation 90

Manual Override(None)

SeriesM9108

Net Weight: 1.1kg

Product Dimension:Width 110 mmLength200 mmHeight75 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
M91xx-GAx 8, 16, 24 Nm Catalog Page
EN 2011
M91xx-xxx-1N4 8, 16 Nm Catalog Page
EN 2011
M9100 Product Bulletin
EN 2014
Accessories
Product CodeDescriptionQuantity
20072SAntirotation Braket
M9000-151Remote Mounting Kit, w/Crankarm and Damper Linkage
M9000-152Reinforcement Plate for Mounting to Thin Sheet Metal
M9000-PAPosition transmitter for modulating actuators, M9000-PA in surface mounting box
M9000-PFPosition transmitter for modulating actuators, M9000-PF for panel front mounting
M9000-ZKComplete Remote Mounting Kit
M9000-ZKAUniversal Crankarm Kit
M9000-ZKGBall Joints
M9000-ZKHCrankarm Kit
ZE-20031Position indicators
ZGS.16IP65 Protective Box for M9100 series Spring Return Series (for 16 mm round shaft)
ZGS.18IP65 Protective Box for M9100 series Spring Return Series (for 18 mm round shaft)
ZGS.20IP65 Protective Box for M9100 series Spring Return Series (for 20 mm round shaft)

0%