Image Not Available

The P100 series are encapsulated, non-adjustable, direct mount pressure controls typically used for low and high-pressure cut-outs for OEM applications. The P100 series are produced according to switchpoint requirements of customers. The small dimensions, weight and protection class makes the P100 series applicable for use without the need of additional mounting brackets. The P100 series can be used for all non-corrosive refrigerants.

P100DA-113D

0% off

PRESSURE CONTROL

Fixed setting pressure switch

Features

  • Compact size and light weight
  • Encapsulated, dust tight switch IP67
  • Broad variety of electrical and pressure connections
  • Manual reset models have a trip-free design
  • Models with gold-plated contacts available

Detection Mode(None)

Mount Type(None)

Medium(None)

Contact Rating(None)

Contact Work Mode(None)

Housing(None)

Power Supply(None)

SeriesP100

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P100 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P100 AP-CP
EN 2003
P100
EN 2003
Special instruction for Ex-devices (P100AP/CP/AE/CE)_P/N 24-11462-00009
EN 03 2020

0%