Image Not Available

The P20 series high and low limit (cut-out) controls for all non-corrosive refrigerants are compact pressure controls ideally suited for commercial or residential packaged air conditioning units, heat pumps, small water chillers, ice cube machines and other applications where a semi fixed setting is acceptable or required and where mounting space is limited. The P20 series includes auto reset as well as manual reset models and is factory set. A special setting tool is available while also field (screwdriver) adjustable models can be chosen.

P20EA-9530FC

0% off

Pipe Pressure Switch, 0.5 to 10Bar, Diff: 2.1Bar, 1xNC/NO SPDT Open Low/8A@230VAC, Pressure connection with 90cm capillary

Features

  • Field proven reliability
  • Reset tab must be released before restart (Trip free manual reset)
  • Compact design
  • Enclosed dust-tight switch
  • SPDT contact with special terminals
  • Test pressure 53 bar
  • Designed for at least 300000 cycles
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern included in the Candidate list: Cadmium oxide

Detection ModeUnder threshold

Mount TypePipe

Switch TypeAbsolute

MediumNon Corrosive Refrigerant

Setpoint Range_Min50

Setpoint Range_Max1000

Differential_Min210

Differential_Max210

Nbr. of Stages1

Pressure Connection7/16'' UNF nut incl. valve depress. (Machined)

Reset TypeAutomatic Reset

Contact TypeSingle Pole Double Throw

Contact Rating8 A, 230 VAC

Contact Work ModeOpen Low - Close High

Contact Work ModeOpen Low - Close High

HousingIP00

Power Supply(None)

SeriesP20

Net Weight: 0.27kg

Product Dimension:Width 17.5 mmLength85 mmHeight56 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P20 Catalog Page
EN 2019
Refrigeration Products Brochure
EN 08 2014
P20 Product Bulletin
EN 06 2016
P20 Installation Sheet_SHT081N600
EN 07 2018
Accessories
Product CodeDescriptionQuantity
210-25RMounting bracket for P20/P35 (single)
210-604RTerminal cover P20/P21
BKT116-4000Mounting Bracket
KIT031N601Valve depressors for conversion style 51 - style 50
KIT034N600Seal rings for style 50/51
WRN12-1Wrench

0%