
This switch senses a change in the differential pressure (either velocity pressure or pressure drop across a restriction) as the air flow changes. The pressure, as sensed by two sensing ports, is applied to the two sides of a diaphragm in the control. The spring loaded diaphragm moves and actuates the switch. The series P232 can also be used to detect small positive gauge pressure by using only the high pressure connection and leaving the low pressure connector open, or to detect a vacuum by using only the low pressure connection and leaving the high pressure connector open to ambient pressure.
Duct Pressure Switch, 50 to 400Pa, Diff: 25Pa, 1xNC/NO SPDT Open High/2A@30VAC, for 4/7 mm PVC tube

Detection ModeOver threshold
Mount TypeDuct
Switch TypeDifferential
MediumAir
Setpoint Range_Max0.4
Setpoint Range_Min0.05
Differential_Min0.03
Differential_Max0.03
Nbr. of Stages1
Pressure ConnectionFor 4/7 mm PVC tube
Reset TypeAutomatic Reset
Contact TypeSingle Pole Double Throw
Contact Rating2 A, 30 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP54
Power Supply(None)
SeriesP232
Net Weight: 0.2kg
Product Dimension:Width 130 mmLength130 mmHeight75 mm