Image Not Available

These controls measure the pressure differential between the pressure generated by the oil pump and the refrigerant pressure at the crankcase. A built-in time delay switch allows for pressure-pick up on start and avoids nuisance shutdowns on pressure drops of short duration during the running cycle.

P28DP-9660

0% off

Lube-oil Protection Control, Non Corrosive Refrigerant, 1xNC/NO SPDT 8A@230VAC, Pressure connection with 90cm capillary

Features

  • Heavy duty pressure elements
  • Safety lock-out with trip-free manual reset
  • Ambient compensated timing
  • Dust-tight Penn switch
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern included in the Candidate list: Cadmium oxide

Detection ModeUnder threshold

Mount TypePipe

Switch TypeDifferential

MediumNon Corrosive Refrigerant

Setpoint Range_Max480

Setpoint Range_Min60

Differential_Max480

Differential_Min60

Nbr. of Stages1

Pressure Connection7/16'' UNF nut without valve depress.

Reset TypeManual Reset Lockout Low

Contact TypeSingle Pole Double Throw

Contact Rating8 A, 230 VAC

Contact Work ModeOpen Low - Close High

HousingIP30

Power Supply230 VAC

SeriesP28

Net Weight: 1.35kg

Product Dimension:Width 53 mmLength144 mmHeight134 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P28 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P28 Product Bulletin
EN 09 2018
P28 Installation Sheet
EN 09 2018
Accessories
Product CodeDescriptionQuantity
271-51LMounting bracket
Product CodeFinal Net Price
RLY13A626R
RLY13A635R

0%