
These controls measure the pressure differential between the pressure generated by the oil pump and the refrigerant pressure at the crankcase. A built-in time delay switch allows for pressure-pick up on start and avoids nuisance shutdowns on pressure drops of short duration during the running cycle.
Lube-oil Protection Control, Non Corrosive Refrigerant, 1xNC/NO SPDT 8A@230VAC, Pressure connection with 90cm capillary

Detection ModeUnder threshold
Mount TypePipe
Switch TypeDifferential
MediumNon Corrosive Refrigerant
Setpoint Range_Max480
Setpoint Range_Min60
Differential_Max480
Differential_Min60
Nbr. of Stages1
Pressure Connection7/16'' UNF nut without valve depress.
Reset TypeManual Reset Lockout Low
Contact TypeSingle Pole Double Throw
Contact Rating8 A, 230 VAC
Contact Work ModeOpen Low - Close High
HousingIP30
Power Supply230 VAC
SeriesP28
Net Weight: 1.35kg
Product Dimension:Width 53 mmLength144 mmHeight134 mm