Image Not Available

The P48 series have been developed for special applications where pressure must be controlled. All models have an adjustable differential depending on the range (see type number selection table). The P48AAA-9110 and P48AAA-9120 has the power element outside the case. All the models have phosphor bronze bellows and brass pressure connections except the P48AAA-9150. This model has a stainless steel bellows and pressure connection and is provided with a brass adapter ¼-18 NPT female to R3/8 male.

P48AAA-9120

0% off

Duct/Pipe Pressure Switch, 0.2 to 4Bar, 1xNC/NO SPDT Open High/10A@400VAC, Pressure male connection

Features

  • Generous wiring space provided
  • Splash-proof enclosure (IP54)
  • SPDT contacts are provided as standard on single pressure control
  • Trip-free manual reset
  • WARNING To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this product contains the following Substance of Very High Concern mentioned on the Candidate list: • Lead

Detection ModeOver threshold

Mount TypePipe

Mount TypePipe

Switch TypeAbsolute

MediumAir

MediumAir

MediumAir

Setpoint Range_Max400

Setpoint Range_Min20

Differential_Max80

Differential_Min25

Nbr. of Stages1

Pressure ConnectionG 3/8” male

Reset TypeAutomatic Reset

Contact TypeSingle Pole Double Throw

Contact Rating10 A, 400 VAC

Contact Work ModeOpen Low - Close High

Contact Work ModeOpen Low - Close High

HousingIP54

Power Supply(None)

SeriesP48

Net Weight: 0.62kg

Product Dimension:Width 95 mmLength175 mmHeight70 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P48 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P48 Installation Sheet_SHT045N600
EN 09 2018
Accessories
Product CodeDescriptionQuantity
271-51LMounting bracket
CNR012N001RAdapter R3/8 female to 1/4-18 NPT male
CNR013N001RAdapter R 3/8 female to 1/4-18 NPT female

0%