Image Not Available

The P735 series pressure controls may be used for control functions or limit functions, depending on model number. All models are provided with alarm contacts. All standard models have phosphor bronze bellows and brass pressure connections. Models for use with ammonia are provided with stainless steel bellows and connectors.

P735AAA-9201

0% off

Pipe Pressure Switch, -0.5 to 7Bar, 1xNC/NO SPDT Open Low/10A@400VAC, Pressure Connection female

Features

  • Generous wiring space
  • SPDT contacts are provided as standard on single pressure controls
  • Trip-free manual reset
  • WARNING To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this product contains the following Substance of Very High Concern mentioned on the Candidate list: • DINP

Detection ModeUnder threshold

Mount TypePipe

Switch TypeAbsolute

MediumWater

Setpoint Range_Min-50

Setpoint Range_Max700

Differential_Min50

Differential_Max300

Nbr. of Stages1

Pressure ConnectionG 1/4" female

Reset TypeAutomatic Reset

Contact TypeSingle Pole Double Throw

Contact Rating10 A, 400 VAC

Contact Work ModeOpen Low - Close High

Contact Work ModeOpen Low - Close High

HousingIP30

Power Supply(None)

SeriesP735

Net Weight: 0.46kg

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P735 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P735 Product Bulletin
EN 07 2018
P735 Installation Sheet_SHT080N603
EN 07 2018
Accessories
Product CodeDescriptionQuantity
271-51LMounting bracket
KIT023N600Locking kit

0%