
The P735 series pressure controls may be used for control functions or limit functions, depending on model number. All models are provided with alarm contacts. All standard models have phosphor bronze bellows and brass pressure connections. Models for use with ammonia are provided with stainless steel bellows and connectors.
Pipe Pressure Switch, -0.5 to 7Bar, 1xNC/NO SPDT Open Low/10A@400VAC, Pressure Connection male

Detection ModeUnder threshold
Mount TypePipe
Switch TypeAbsolute
MediumNon Corrosive Refrigerant
Setpoint Range_Min-50
Setpoint Range_Max700
Differential_Min60
Differential_Max300
Nbr. of Stages1
Pressure Connection7/16" UNF male connection
Reset TypeAutomatic Reset
Contact TypeSingle Pole Double Throw
Contact Rating10 A, 400 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Power Supply(None)
SeriesP735
Net Weight: 0.46kg
Product Dimension:Width 130 mmLength130 mmHeight70 mm