
The P735 series pressure controls may be used for control functions or limit functions, depending on model number. All models are provided with alarm contacts. All standard models have phosphor bronze bellows and brass pressure connections. Models for use with ammonia are provided with stainless steel bellows and connectors.
Pipe Pressure Switch, 3 to 30Bar, Diff: 3 to 12Bar, 1xNC/NO SPDT Open High/10A@400VAC, Pressure Connection male

Detection ModeOver threshold
Mount TypePipe
Switch TypeAbsolute
MediumNon Corrosive Refrigerant
Setpoint Range_Max3000
Setpoint Range_Min300
Differential_Max1200
Differential_Min300
Nbr. of Stages1
Pressure Connection7/16" UNF male connection
Reset TypeAutomatic Reset
Contact TypeSingle Pole Double Throw
Contact Rating10 A, 400 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Power Supply(None)
SeriesP735
Net Weight: 0.49kg
Product Dimension:Width 130 mmLength130 mmHeight75 mm