Image Not Available

The RS-1100 room command modules are designed for use with any type of Johnson Controls or third party HVAC controllers that can accept a 0…10 V signal directly proportional to the sensed temperature. Models are available with and without LCD display, room temperature setpoint adjustment dial, temporary occupied override function and fan speed button.

RS-1190-0005

0% off

Wall Temperature Sensor, 0 to 40°C, Set Point Warming/Cooling, 0-10VDC

Features

  • Power Supply 15 VDC (all models), 24 VAC/VDC (only models with display)
  • 0 10 VDC temperature output
  • Remote temperature setpoint adjustment
  • Occupancy override function (models with or without display)
  • Room enclosures 80 x 80 mm
  • Protection Class: IP30
  • Fan speed button

SensorsTEMP

Mount TypeWall

Temperature

Signal0-10 VDC

Range_Min0

Range_Max40

Accuracy2 %

Probe TypeBulb

Humidity

Air Quality

Common

Power Supply15 VDC

Probe Length 0

HousingIP30

Local Indication(None)

Setpoint AdjustmentWarmer-Cooler

SeriesRS-1100

Net Weight: 0.2kg

Product Dimension:Width 90 mmLength80 mmHeight35 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
RS-1100
EN 2021
RS-1100 Product Bulletin
EN 2012
RS-1100 Installation Sheet
EN 2012
Accessories
Product CodeDescriptionQuantity
TM-1100-8931Plastic Surface Mounting Base - White
TM-9100-8900Mounting Surf Key

0%