Image Not Available

Specifically designed for HVAC application, the SHT-130M-UDx modbus sensor is a highly accurate and reliable for measuring relative air humidity and temperature.

The enclosure minimizes installation cost and provides outstanding protection against contamination and condensation, thus ensuring flawless operation. The SHT-130M-UDx employs the new humidity/temperature sensor with excellent long-term stability and resistance to pollutants.

Long term performance is granted by the stainless steel wire mesh fitted in the protection cap, suitable for most common HVAC applications. In combination with a long calibration experience, the SHT-130x-UDx provides a humidity measurement accuracy of ±2%.

SHT-130M-UD1

0% off

Duct Humidity and Temperature Sensor - MODBUS

RH+Temp Sensor, 140mm

Features

  • Power Supply 15..24 VDC (±10%) or 24 VAC (±10%) - Flexible application
  • Humidity Accuracy 2% RH from 10 to 90% RH - Suitable for a wider range of applications
  • Additional temperature output - Suitable for any field controllers
  • Snap-on Enclosure - Allows a quick and easy mounting of the device and saves installation costs
  • HT-130M-UDx Duct probes length 140/270 mm - Easy to install. No expert required
  • HT-130M-UDx Protection Class IP65 - It can be mounted in several environments

Sensors(None)

Mount Type(None)

Temperature

Humidity

Air Quality

Common

Power Supply(None)

Housing(None)

Local Indication(None)

SeriesHT-130M Duct

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
HT-130M_DUCT
EN 2021
JCI_Brochure_NEW SENSOR LINE CARD
EN 10 2020

0%