Image Not Available

The STS-63M0 sensor with Modbus interface has been specially developed for HVAC applications and is a highly accurate and reliable sensor for measuring temperature.

The housing minimises installation costs and provides excellent protection against dirt and condensation, ensuring flawless operation. The STS series temperature sensors provide an active signal corresponding to the air or water temperature in heating, ventilation and air conditioning applications.

STS-63M0D-B10

0% off

Duct/Immersion Temperature Sensor - Modbus

Duct/Immersion Temperature Sensor - Modbus (200mm)

Features

  • Different length of tubes and wells for duct and immersion applications
  • Bayonet mounting system
  • For immersion applications, well can be mounted before duct sensor is mounted
  • IP54 ingress protection (except cable sensor)
  • IP67 ingress protection for cable sensor

Sensors(None)

Mount Type(None)

Temperature

Humidity

Air Quality

Common

Power Supply(None)

Housing(None)

Local Indication(None)

SeriesTS-63M0

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
TS-63MO
EN 2021
JCI_Brochure_NEW SENSOR LINE CARD
EN 10 2020

0%