Home : Selectors : Valve Bodies : Pressure Independent Valves

Pressure Independent Valves 34 of 34 Items

  Sort by:
SelectProduct CodeDescriptionStatus
VP100AAABrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN15, PN25, Pressure Port Included, Max Flow Rate: 150l/h
VP100AAEBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN15, PN25, Pressure Port Included, Max Flow Rate: 0.167l/s
VP100AAGBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN15, PN25, Pressure Port Included, Max Flow Rate: 0.217l/s
VP100BAJBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN20, PN25, Pressure Port Included, Max Flow Rate: 0.278l/s
VP100BANBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN20, PN25, Pressure Port Included, Max Flow Rate: 0.417l/s
VP100CAUBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN25, PN25, Pressure Port Included, Max Flow Rate: 0.611l/s
abc
VP100CAWBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN25, PN25, Pressure Port Included, Max Flow Rate: 0.75l/s
abc
VP100DAWBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN32, PN25, Pressure Port Included, Max Flow Rate: 0.75l/s
abc
VP100DAYBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN32, PN25, Pressure Port Included, Max Flow Rate: 0.833l/s
abc
VP100HAACompact VP1000 - DN15 150l/h Pressure Ports Female Connection
abc
VP100HDACompact VP1000 - DN15 450l/h Pressure Ports Female Connection
abc
VP100JAJCompact VP1000 - DN20 1000l/h Pressure Ports Female Connection
abc
VP100JDBCompact VP1000 - DN20 1850/h Pressure Ports Female Connection
abc
VP101AAEBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN15, PN25, Pressure Port Not Included, Max Flow Rate: 0.167l/s
VP101AAGBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN15, PN25, Pressure Port Not Included, Max Flow Rate: 0.217l/s
VP101BAJBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN20, PN25, Pressure Port Not Included, Max Flow Rate: 0.278l/s
VP101BANBrass Female Threaded Axial Valve with Brass Trim, 2 Way, PDTC, DN20, PN25, Pressure Port Not Included, Max Flow Rate: 0.417l/s
VP101DBBPressure independent ball valve, RC 1 1/4" UNION Female, max. flow 6000 l/h
abc
VP101EBBPressure independent ball valve, RC 1 1/2" UNION Female, max. flow 6000 l/h
abc
VP101EBCIron Female Threaded Ball Valve with Brass Trim, 2 Way, PDTC, DN40, PN16, Pressure Port Not Included, Max Flow Rate: 2.5l/s
abc
VP101EBDPressure independent ball valve, RC 2" UNION Male, max. flow 11000 l/h
abc
VP101FBDIron Female Threaded Ball Valve with Brass Trim, 2 Way, PDTC, DN50, PN16, Pressure Port Not Included, Max Flow Rate: 3.333l/s
abc
VP101FBFIron Female Threaded Ball Valve with Brass Trim, 2 Way, PDTC, DN50, PN16, Pressure Port Not Included, Max Flow Rate: 5l/s
abc
VP101GBFIron Male Threaded Ball Valve with Brass Trim, 2 Way, PDTC, DN65, PN16, Pressure Port Not Included, Max Flow Rate: 5l/s
abc
VP101HAACompact VP1000 - DN15 150l/h No Pressure Ports Female Connection
abc

0%