Home : Selectors : Valve-Actuator Combos : Pressure Independent Valves and Actuators

Pressure Independent Valves and Actuators 50 of 265 Items

  Sort by:
SelectProduct CodeDescriptionStatus
VP100AAA ; VA-7482-8201pressure independent Globe Valves female threaded , 2way , DN15 , kvs , PN25---terminal unit Proportional Linear Actuator , 24 V, 50/60 Hz ,
VP100AAA ; VA-7482-8201-RApressure independent Globe Valves female threaded , 2way , DN15 , kvs , PN25---terminal unit Proportional Linear Actuator , 24 V, 50/60 Hz ,
VP100AAE ; VA-7480-0003pressure independent Globe Valves female threaded , 2way , DN15 , kvs , PN25---terminal unit Floating Linear Actuator , 230 V, 50/60 Hz ,
VP100AAE ; VA-7481-0001pressure independent Globe Valves female threaded , 2way , DN15 , kvs , PN25---terminal unit Floating Linear Actuator , 24 V, 50/60 Hz ,
VP100HAA ; VA-7080-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 24 V, 50 Hz , Spring Return , Control port opened at power failure
VP100HAA ; VA-7080-23compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 230 V, 50 Hz , Spring Return , Control port opened at power failure
VP100HAA ; VA-7081-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 24 V, 50 Hz , Spring Return , Control port closed at power failure
VP100HAA ; VA-7081-23compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 230 V, 50 Hz , Spring Return , Control port closed at power failure
VP100HAA ; VA-7090-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , Control port opened at power failure
VP100HAA ; VA-7091-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , Control port closed at power failure
VP100HAA ; VA-7482-8201compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100HAA ; VA-7482-8201-RAcompact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100HAA ; VA-7483-8201compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100HAA ; VA-7483-8201-RAcompact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100HDA ; VA-7080-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 24 V, 50 Hz , Spring Return , Control port opened at power failure
VP100HDA ; VA-7080-23compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 230 V, 50 Hz , Spring Return , Control port opened at power failure
VP100HDA ; VA-7081-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 24 V, 50 Hz , Spring Return , Control port closed at power failure
VP100HDA ; VA-7081-23compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control On/Off Actuator , 230 V, 50 Hz , Spring Return , Control port closed at power failure
VP100HDA ; VA-7090-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , Control port opened at power failure
VP100HDA ; VA-7091-21compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , Control port closed at power failure
VP100HDA ; VA-7482-8201compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100HDA ; VA-7483-8201compact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100HDA ; VA-7483-8201-RAcompact pressure ind. Globe Valves female threaded , 2way , DN15, PN25 - control Proportional Actuator , 24 V, 50 Hz , Spring Return , remains at last position at power failure
VP100JDB ; VA-7080-21compact pressure ind. Globe Valves female threaded , 2way , DN20, PN25 - control On/Off Actuator , 24 V, 50 Hz , Spring Return , Control port opened at power failure
VP100JDB ; VA-7080-23compact pressure ind. Globe Valves female threaded , 2way , DN20, PN25 - control On/Off Actuator , 230 V, 50 Hz , Spring Return , Control port opened at power failure

0%