Image Not Available

Plant Valves

VG1000 Threaded

DN15...50, PN40

The VG1000 series ball valves are used for the water control of air treatment systems in Heating, Ventilating and Air Conditioning (HVAC) systems. They are operated by direct or remote mounted spring return and non spring return actuators.

Features

  • Forged brass body
  • KVS 1...63
  • 2-way, 3-way mixing and diverting configurations
  • Inherent equal percentage flow characteristic in the in-line port of all valves
  • BSPP female threaded body connections
  • Hot and cold water: 8 Nm non spring return -30…140 °C
  • Hot and cold water: 4 Nm non spring return -30…95 °C (140°C with M9000-561 thermal barrier)
  • Hot and cold water: 3 Nm and 8 Nm spring return -30…100 °C (140°C with M9000-561 thermal barrier)
  • Water with glycol to max 50% volume
  • Steam to max 103 kPa at 121°C with 8 Nm non spring return, Steam to max 103 kPa at 121°C with 4 Nm non spring return, 3 Nm and 8 Nm spring return with thermal barrier
  • M9000-525-5 linkage kit available for field mounting to M9108 series electric actuators

Product List71 items

Product CodeSize USFlow Co-efficientMedium Available
15 DN402-way
15 DN402-way
15 DN402-way
15 DN402-way
15 DN402-way
15 DN402-way
20 DN402-way
20 DN402-way
25 DN402-way
25 DN402-way
32 DN402-way
32 DN402-way
40 DN402-way
40 DN402-way
50 DN402-way
50 DN402-way
0.5 inches1.6 KvsLiquid
0.5 inches10 KvsLiquid
0.75 inches4 KvsLiquid
0.75 inches10 KvsLiquid
1 inches6.3 KvsLiquid
1 inches16 KvsLiquid
1.25 inches10 KvsLiquid
1.25 inches25 KvsLiquid
1.5 inches16 KvsLiquid

0%