Home : Air Cooled Chillers and Heat Pumps : Air Cooled Chillers and Heat Pumps : YLRA
Image Not Available

Air Cooled Chillers and Heat Pumps

YLRA

Cool. Cap.: 181-580 kW - Heat. Cap.: 200-679 kW - H.P. - Scroll



The YORK® YLRA Air Cooled Scroll Compressor Heat Pump, provides cool and heat for all air conditioning applications with high performance.

YLRA are available in 12 models, from YLRA0200 to YLRA0660, with a nominal capacity range from 181 to 580 kW in cooling mode and from 200 to 679 kW in heating mode. Up to 3.99 ESEER with EC fans.

Except for the fans all the units have the same configuration of base units (structure, electrical board, compressors and coils).

Eurovent Certified Unit

Features

  • Basic Low Noise version (BLN):
    These models are equipped with delta connected fans running at a fixed rpm and are fitted with compressor boxes to reduce noise emissions.
  • Super Low Noise version (SLN):
    Those models are equipped with special inverter fans driven by EC (electronic brushless type), fitted with a variable speed controller which allows the fans to operate at a very low rpm. The chillers are supplied with compressor boxes and soundproof jackets on compressors reducing significantly the noise emissions (available only for models YLRA0200 to YLRA0360).
  • The BLN model is also available in an EC version (developed for high seasonal efficiency) which has the same equipment as that of the standard BLN model, except that the units are equipped with special inverter fans driven by EC (electronic brushless type) motors with integrated electronic inverter, to ensure low energy consumption (available only for models YLRA0200 to YLRA0360).

Product List3 items

Product CodeCooling CapacityHeating CapacityESEERAvailable
340.5 kW361.4 kW3.64
380.7 kW444 kW3.79
435.1 kW491.5 kW3.8

0%