Split Rooftop Sytsem Family
VIRSAC-VIRSAH
Our new Range of R410A "Split"rooftop, covering capacities from 20 to 90 kW, more compact, quiet and highly efficient, allowing instalation where space is at a premium
Product Code | Model | Type | Cooling Capacity | Available | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VIRSAC20AB (Blue fin) | Cooling only | 19.1 kW | ||||||||||||||||||||
| VIRSAC25AB (Blue fin) | Cooling only | 23 kW | ||||||||||||||||||||
| VIRSAC30AB (Blue fin) | Cooling only | 28.8 kW | ||||||||||||||||||||
| VIRSAC45AB (Blue fin) | Cooling only | 42.9 kW | ||||||||||||||||||||
| VIRSAC60AB (Blue fin) | Cooling only | 54 kW | ||||||||||||||||||||
| VIRSAC75AB (Blue fin) | Cooling only | 72.3 kW | ||||||||||||||||||||
| VIRSAC90AB (Blue fin) | Cooling only | 86.1 kW | ||||||||||||||||||||
| VIRSAH20 AB (Blue fin) | Heat pump | 19.1 kW | ||||||||||||||||||||
| VIRSAH25 AB (Blue fin) | Heat pump | 23 kW | ||||||||||||||||||||
| VIRSAH30 AB (Blue fin) | Heat pump | 28.8 kW | ||||||||||||||||||||
| VIRSAH45 AB (Blue fin) | Heat pump | 42.9 kW | ||||||||||||||||||||
| VIRSAH60 AB (Blue fin) | Heat pump | 52.1 kW | ||||||||||||||||||||
| VIRSAH75 AB (Blue fin) | Heat pump kW | 72.3 | ||||||||||||||||||||
| VIRSAH90 AB (Blue fin) | Heat pump | 86.1 kW |