Image Not Available

Fan Coil Units

LASER-ECM

2 & 4 pipe system - 0.8 kW to 8.1 kW

Fancoil Units with stylish cabinet, up to 49 Pa static pressure and front air intake as optional. Capacities ranges from 0.8 to 8.1 kW. Laser is a range of Fan Coil Units utilising energy efficient EC motor technology that continues the YORK® tradition based on high reliability and low noise levels. It is the result of great commitment in terms of energy and resources to offer a more modern product from every point of view: Moreover each version has the same internal structure, identical in both horizontal and vertical models, in order to standardise production and guarantee a greater flexibility in distribution and installation. All Johnson Controls fan coils take part to the Eurovent program of fan coil performance certification.

Features

  • 6 speed fan
  • Brushless motor with inverter
  • Low mechanical resistance and heat gain
  • Cabinet factory fitted
  • Valve factory fitted
  • Electrical heater factory fi tted
  • Thermal or modulating valve
  • Service valve
  • Option front air intake
  • Optional plenum
  • ECM inverter option available

Product List56 items

Product CodeModelMax Cooling Capacity @9vMax. Sensible cooling capacityAvailable
Laser ECM Fan coil, Max Cool. Cap 2 kW | casing size 112 | 3 rows | Horizontal, Front Air Intake2 kW1.6 kW
Laser ECM Fan coil, Max Cool. Cap 2.93 kW | casing size 114 | 3 rows | Horizontal, Front Air Intake2.93 kW2.4 kW
Laser ECM Fan coil, Max Cool. Cap 3.86 kW | casing size 216 | 3 rows | Horizontal, Front Air Intake3.86 kW2.92 kW
Laser ECM Fan coil, Max Cool. Cap 5.06 kW | casing size 220 | 3 rows | Horizontal, Front Air Intake5.06 kW4.08 kW
Laser ECM Fan coil, Max Cool. Cap 6.08 kW | casing size 222 | 3 rows | Horizontal, Front Air Intake6.08 kW5.34 kW
Laser ECM Fan coil, Max Cool. Cap 7.58 kW | casing size 224 | 3 rows | Horizontal, Front Air Intake7.58 kW6.11 kW
Laser ECM Fan coil, Max Cool. Cap 8.1 kW | casing size 228 | 3 rows | Horizontal, Front Air Intake8.1 kW5.96 kW
Laser ECM Fan coil, Max Cool. Cap 2 kW | casing size 112 | 3 rows | Horizontal2 kW1.6 kW
Laser ECM Fan coil, Max Cool. Cap 2.93 kW | casing size 114 | 3 rows | Horizontal2.93 kW2.4 kW
Laser ECM Fan coil, Max Cool. Cap 3.86 kW | casing size 216 | 3 rows | Horizontal3.86 kW2.92 kW
Laser ECM Fan coil, Max Cool. Cap 5.06 kW | casing size 220 | 3 rows | Horizontal5.06 kW4.08 kW
Laser ECM Fan coil, Max Cool. Cap 6.08 kW | casing size 222 | 3 rows | Horizontal6.08 kW5.34 kW
Laser ECM Fan coil, Max Cool. Cap 7.58 kW | casing size 224 | 3 rows | Horizontal7.58 kW6.11 kW
Laser ECM Fan coil, Max Cool. Cap 8.1 kW | casing size 228 | 3 rows | Horizontal8.1 kW5.96 kW
Laser ECM Fan coil, Max Cool. Cap 2 kW | casing size 112 | 3 rows | Without Cabinet, Horizontal, Front Air Intake2 kW1.6 kW
Laser ECM Fan coil, Max Cool. Cap 2.93 kW | casing size 114 | 3 rows | Without Cabinet, Horizontal, Front Air Intake2.93 kW2.4 kW
Laser ECM Fan coil, Max Cool. Cap 3.86 kW | casing size 216 | 3 rows | Without Cabinet, Horizontal, Front Air Intake3.86 kW2.92 kW
Laser ECM Fan coil, Max Cool. Cap 5.06 kW | casing size 220 | 3 rows | Without Cabinet, Horizontal, Front Air Intake5.06 kW4.08 kW
Laser ECM Fan coil, Max Cool. Cap 6.08 kW | casing size 222 | 3 rows | Without Cabinet, Horizontal, Front Air Intake6.08 kW5.34 kW
Laser ECM Fan coil, Max Cool. Cap 7.58 kW | casing size 224 | 3 rows | Without Cabinet, Horizontal, Front Air Intake7.58 kW6.11 kW
Laser ECM Fan coil, Max Cool. Cap 8.1 kW | casing size 228 | 3 rows | Without Cabinet, Horizontal, Front Air Intake8.1 kW5.96 kW
Laser ECM Fan coil, Max Cool. Cap 2 kW | casing size 112 | 3 rows | Without Cabinet, Horizontal2 kW1.6 kW
Laser ECM Fan coil, Max Cool. Cap 2.93 kW | casing size 114 | 3 rows | Without Cabinet, Horizontal2.93 kW2.4 kW
Laser ECM Fan coil, Max Cool. Cap 3.86 kW | casing size 216 | 3 rows | Without Cabinet, Horizontal3.86 kW2.92 kW
Laser ECM Fan coil, Max Cool. Cap 5.06 kW | casing size 220 | 3 rows | Without Cabinet, Horizontal5.06 kW4.08 kW
0%