Image Not Available

Fan Coil Units

LOW BODY-ECM

2 & 4 pipe system - 0.6 kW to 3.0 kW

Low height EUROVENT certified fancoil, with 6 speed fan and fitted valves.

Features

  • 6 speed fan
  • Brushless motor with inverter
  • Low mechanical resistance and heat gain
  • Cabinet factory fitted
  • Valve factory fitted
  • Electrical heater factory fi tted
  • Thermal or modulating valve
  • Service valve
  • Option front air intake
  • Optional plenum
  • ECM inverter option available

Product List6 items

Product CodeModelMax Cooling Capacity @9vMax. Sensible cooling capacityAvailable
Laser ECM Fan coil, Max Cool. Cap 1.72 kW | casing size 112 | 3 rows | Without Cabinet, Vertical, Low Body1.72 kW1.17 kW
Laser ECM Fan coil, Max Cool. Cap 2.41 kW | casing size 114 | 3 rows | Without Cabinet, Vertical, Low Body2.41 kW1.96 kW
Laser ECM Fan coil, Max Cool. Cap 2.98 kW | casing size 216 | 3 rows | Without Cabinet, Vertical, Low Body2.98 kW2.44 kW
Laser ECM Fan coil, Max Cool. Cap 1.72 kW | casing size 112 | 3 rows | Vertical, Low Body1.72 kW1.17 kW
Laser ECM Fan coil, Max Cool. Cap 2.41 kW | casing size 114 | 3 rows | Vertical, Low Body2.41 kW1.96 kW
Laser ECM Fan coil, Max Cool. Cap 2.98 kW | casing size 216 | 3 rows | Vertical, Low Body2.98 kW2.44 kW
0%