Image Not Available

Amazon Standard Ambient VRF System - Indoor Units

Convertible console floor/ceiling

Cooling Cap. from 2.8 to 14.0 kW

The new YORK® Amazon line of VRF Air Conditioning System includes a wide range of sizes to meet most any customer’s needs. Each model is designed to provide comfort and efficiency, in an easy-to-operate unit and flexible installation makes them an easy fit for a variety of applications. Models meet the highest energy efficiency ratings, so less energy is consumed without sacrificing comfort and performance.

Features

  • Flexible and easy installation: Installed on the floor or in the ceiling, Installation space greatly decreased, Easy service and easy installation
  • Large angle air supplying: 100° wide angle louvers and 70° wide angle blades design, Precise control of air flow, Equally distributed comfortable air flow to every corner of room
  • Wired controller as standard offer, wireless controller optional
  • Without built-in drain pump, optional external drain pump
  • ESF Filter Optional
  • Ultra thin body, only 199mm for 2.8~7.1kW

Product List7 items

Product CodeCooling capacityHeating capacityAir flowAvailable
2.8 kW3.2 kW800 m3/h
3.6 kW4.0 kW800 m3/h
4.5 kW5.0 kW800 m3/h
5.6 kW6.3 kW800 m3/h
7.1 kW8.0 kW800 m3/h
11.2 kW12.5 kW2040 m3/h
14.0 kW16.0 kW2040 m3/h
0%